IESNA:LM-63-2002
[TEST]P947839
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2411-289-10)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB3A-827-U-SL2
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](3) 80 CRI, 2700K, 350mA LIGHTSQUARES WITH 26 LEDS EACH AND TYPE II SPILL LIGHT ELIMINATOR OPTICS
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 80
[_SEARCH_COLORTEMP] 2700K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]11633
TILT=NONE
78 -1 1 37 22 1 1 1 1 0
1 1 84.7
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 55 65 75 79
85 90 95 105 115 125 135 145 155 165
175 180
2335.2 2336.4 2331.5 2321.1 2260.1 2196.8 2186.3 2236.8 2353.7 2509.4
2697.6 2914.2 3142.5 3309.3 3437.3 3564 3679.7 3749.3 3773.3 3747.4
3617 3382.5 3082.9 2607.8 1914.9 1115 865.8 791.9 703.9 573.5
440.6 342.1 256.6 160.6 91.7 36.9 0
2335.2 2325.4 2320.4 2313.7 2254.6 2190 2180.8 2226.3 2338.9 2499.5
2682.9 2892.1 3120.4 3292.7 3415.8 3545 3659.4 3733.3 3767.7 3737
3596.7 3367.1 3062.5 2567.2 1854.6 1079.9 855.9 784.6 695.3 563.7
435 337.8 244.3 154.5 89.2 35.7 0
2335.2 2332.1 2329.7 2322.9 2276.1 2214 2194.3 2231.8 2330.3 2481
2659.5 2860.1 3086.5 3285.9 3423.8 3551.7 3686.5 3778.2 3835.4 3830.5
3735.7 3525.3 3236.7 2787.5 2124.8 1256.5 871.3 791.3 717.5 615.3
496.6 369.2 273.2 178.4 97.2 44.3 0
2335.2 2329.7 2326.6 2332.1 2300.1 2246.6 2222.6 2241.7 2310.6 2431.2
2591.8 2770.9 2978.2 3202.2 3381.3 3523.4 3660 3778.8 3849.6 3882.8
3845.9 3716.7 3486.5 3082.9 2474.9 1583.3 896.5 743.9 676.9 596.9
512 425.2 329.2 219.7 125.5 56 0
2335.2 2332.8 2334.6 2346.9 2340.8 2312.4 2277.4 2273.7 2305.1 2377.1
2487.8 2630.6 2801.6 2998.6 3213.3 3412.1 3566.5 3700.7 3819.4 3906.8
3931.4 3877.3 3742.5 3522.8 3093.3 2331.5 1297.8 658.4 518.1 436.3
355.7 286.7 223.4 157.5 85.5 31.4 0
2335.2 2336.4 2343.2 2359.8 2375.8 2375.8 2359.2 2343.8 2346.3 2376.4
2436.1 2529.7 2655.8 2804.7 2971.5 3183.2 3408.4 3598.5 3708.7 3760.3
3794.2 3810.8 3805.3 3798.5 3732.7 3345 2504.4 1395 634.4 407.4
320.6 248.6 181.5 124.9 72 26.5 0
2335.2 2337.7 2350.6 2370.3 2398.6 2423.8 2441.1 2454.6 2453.4 2476.7
2516.1 2576.4 2660.1 2756.1 2873.6 3017 3180.1 3359.1 3520.4 3653.9
3788.6 3940 4091.4 4248.9 4444 4553.5 4215.7 3335.1 2154.9 1082.4
519.3 319.4 216.6 140.9 80.6 28.3 0
2335.2 2339.5 2357.4 2385.7 2416.4 2447.2 2484.1 2526 2576.4 2641
2723.5 2818.3 2920.4 3033.6 3168.4 3333.3 3519.7 3725.3 3949.3 4191.7
4471.7 4777.5 5119.6 5459.9 5841.4 6285.1 6717.7 6827.2 6429.7 5485.1
4077.2 2586.3 1508.2 833.2 368 88.6 0
2335.2 2345.7 2367.2 2399.8 2431.8 2460.7 2495.8 2543.8 2599.8 2684.7
2796.7 2925.3 3077.9 3266.2 3495.1 3778.8 4107.4 4487.7 4897.5 5315.9
5791.6 6243.2 6776.1 7317.6 7967.4 8606.1 9418.4 10288.5 10980.7 10908.1
9599.3 7233.9 4572.6 1832.5 334.7 73.8 0
2335.2 2345.1 2371.5 2402.3 2434.3 2468.7 2505 2553.7 2612.1 2696.4
2799.8 2924.1 3071.2 3260.1 3494.5 3792.3 4133.2 4545.5 5000.9 5467.3
5957.1 6457.4 6993.3 7577.9 8201.9 8852.3 9590.7 10393.1 11177 11315.5
10009.7 7305.9 4144.9 1079.3 230.1 68.3 0
2335.2 2344.4 2365.4 2406.6 2440.4 2478 2508.7 2553.7 2615.2 2689
2778.3 2879.8 2995.5 3154.2 3362.8 3615.1 3920.3 4295.7 4723.3 5189.8
5658.7 6139.2 6635.8 7165.6 7744.1 8312.6 8905.2 9423.9 9818.4 9535.9
8218.5 5663.6 2465.1 475.7 143.4 47.4 0
2335.2 2342 2370.3 2406 2438.6 2471.2 2502 2537.7 2587.5 2641
2704.4 2766 2827.5 2910.6 3032.4 3193.6 3387.4 3647.7 3954.2 4301.2
4679 5069.8 5453.8 5843.9 6249.4 6629.1 7009.9 7355.2 7428.4 6784.7
5471 3759.1 1604.2 319.4 96 26.5 0
2335.2 2342 2365.4 2392.4 2419.5 2436.1 2452.7 2466.9 2479.8 2495.2
2500.1 2483.5 2452.1 2418.9 2395.5 2394.3 2427.5 2522.3 2676.1 2869.9
3099.5 3352.4 3607.1 3860.6 4106.8 4311.7 4433.5 4501.8 4328.3 3641
2670 1651 658.4 187.1 68.9 17.2 0
2335.2 2333.4 2338.9 2346.9 2342 2309.4 2258.9 2183.2 2083.5 1951.9
1786.9 1595 1404.2 1244.8 1118.1 1013.5 932.9 881.2 854.7 848.6
865.2 898.4 930.4 961.8 976.5 952.5 878.7 761.2 581.5 412.9
300.3 217.8 158.8 111.4 67.1 17.8 0
2335.2 2319.8 2300.8 2263.2 2195.5 2082.9 1932.2 1740.8 1526.7 1332.2
1172.8 1034.4 906.4 811.6 759.9 735.9 719.3 699 677.5 657.2
633.2 600.6 562.4 528.6 496 463.4 431.4 396.9 356.3 310.1
262.8 216.6 167.4 115.1 62.8 14.2 0
2335.2 2304.4 2248.5 2153.7 2006 1796.2 1566 1347 1185.8 1048.5
931.6 865.8 827.6 794.4 759.9 731 715.6 710.1 699.6 676.3
642.4 608.6 574.1 540.9 504.6 468.9 432.6 393.8 356.3 315.1
271.4 222.8 167.4 108.3 55.4 11.7 0
2335.2 2294.6 2200.5 2046 1819.6 1543.3 1309.4 1147.6 1018.4 937.8
899.6 864.6 827.6 788.3 751.9 729.8 723 719.3 710.7 683
619 582.7 550.1 518.7 489.8 462.7 429.5 392.6 353.2 308.9
260.9 209.2 155.1 104.6 56 15.4 0
2335.2 2278.6 2147.5 1934 1641.1 1353.1 1169.1 1033.2 959.3 927.3
887.3 848.6 822.1 793.8 755 730.4 719.3 704.6 639.3 611.6
602.4 598.7 588.3 571.7 546.4 513.2 466.4 422.7 374.7 326.7
277.5 228.3 177.2 125.5 73.8 25.2 0
2335.2 2274.3 2114.3 1849.1 1516.2 1255.9 1091.6 986.4 955 918.7
874.4 844.2 825.2 799.9 753.8 722.4 697.8 630.1 606.7 596.9
588.9 587 579.6 560 526.1 486.1 443 396.3 347.7 304
261.5 219.7 179.7 139.1 139.7 105.8 0
2335.2 2257.7 2067.5 1767.9 1421.4 1197.5 1044.8 977.2 954.4 913.2
870.7 843.6 827.6 802.4 748.3 700.9 638.7 590.1 574.7 560.6
551.3 545.8 520.6 492.3 460.3 428.3 390.7 354.4 314.4 273.8
235.7 196.3 159.4 192 172.3 57.8 0
2335.2 2252.8 2050.9 1738.9 1382.7 1150.7 1014.1 973.5 952.5 912.5
870.7 845.5 833.8 810.4 744.6 675 593.8 560 538.4 521.2
512.6 493.5 461.5 432 401.8 368 338.4 308.9 277.5 249.2
235.1 185.8 154.5 213.5 98.5 24.6 0
2335.2 2260.8 2063.2 1742.6 1391.3 1166.1 1019.6 975.9 958.7 919.3
874.4 850.4 838.1 817.2 753.2 675.6 592.6 558.7 536 518.1
508.3 489.8 458.4 430.7 400 367.4 334.7 305.2 276.3 241.8
211.7 174.1 154.5 214.1 84.9 20.9 0
